(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) (Part Number)

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      964₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Are lighter than roller conveyors and thus, can be installed in various locations."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CROCU9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

₹ 7,587.46

1 Piece(s) Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.53139Not Provided

Loading...

  1. 1

Basic Information

Conveyance Type Straight Type Wheel Conveyor Main Body Application For Light Item Conveying / For Medium Load
Frame Shape Inward Bent Specifications Standard

Please check the type/dimensions/specifications of the part CROCU9 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.

Product variants

Part Number
CROCU10
CROCU11
CROCU12
CROCU13
CROCU14
CROCU15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

₹ 8,395.88

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.534810Not Provided

₹ 9,184.82

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.538311Not Provided

₹ 9,964.02

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.541812Not Provided

₹ 10,762.70

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313Not Provided

₹ 11,551.64

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814Not Provided

₹ 12,330.84

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315Not Provided