(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) (Part Number)

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      964₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Are lighter than roller conveyors and thus, can be installed in various locations."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CROCU5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

₹ 4,421.96

1 Piece(s) Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.51735Not Provided

Loading...

  1. 1

Basic Information

Conveyance Type Straight Type Wheel Conveyor Main Body Application For Light Item Conveying / For Medium Load
Frame Shape Inward Bent Specifications Standard

Please check the type/dimensions/specifications of the part CROCU5 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.

Product variants

Part Number
CROCU13
CROCU14
CROCU15
CROCU6
CROCU7
CROCU8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

₹ 10,762.70

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313Not Provided

₹ 11,551.64

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814Not Provided

₹ 12,330.84

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315Not Provided

₹ 5,210.90

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.52086Not Provided

₹ 6,019.32

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.52437Not Provided

₹ 6,798.52

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.52788Not Provided