(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) (Part Number)

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      964₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Are lighter than roller conveyors and thus, can be installed in various locations."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CROCU18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

₹ 14,707.40

1 Piece(s) Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.562818Not Provided

Loading...

  1. 1

Basic Information

Conveyance Type Straight Type Wheel Conveyor Main Body Application For Light Item Conveying / For Medium Load
Frame Shape Inward Bent Specifications Standard

Please check the type/dimensions/specifications of the part CROCU18 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.

Product variants

Part Number
CROCU13
CROCU14
CROCU15
CROCU19
CROCU2
CROCU20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

₹ 10,762.70

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313Not Provided

₹ 11,551.64

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814Not Provided

₹ 12,330.84

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315Not Provided

₹ 15,506.08

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.566319Not Provided

₹ 2,055.14

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.5682Not Provided

₹ 16,295.02

1 Piece(s)Available 8 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.569820Not Provided