(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Single Axis Robot Options / Maintenance Products - Power/Signal Cables

Single Axis Robot Options / Maintenance Products - Power/Signal Cables

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Communication Cable
  • Power Cable
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a power/signal cable exclusively for single-axis robots

・This product is included when ordering the robot body (servo motor specification)
・Select this model when considering repair applications, etc. Please


MISUMI RS is a product that belongs to the category of industrial robots among single-axis actuators with motors (electric actuators).
MISUMI RS, which has a guaranteed quick delivery time, is a product that is compatible with other companies' electric cylinders and ROBO cylinders. It is possible to replace from

Power Cables / Signal Cables for Single Axis Robots Controllers EXRS-C21/22:Related Image

Specifications

Part Number-Cable Length
EXRS-CM1 - 3
Part NumberTypeCable Length
EXRS-CM1Power3.5m: 3
5m: 5
10m: 10
EXRS-CR1 (Standard)Single3.5m: 3
5m: 5
10m: 10
EXRS-CR2 (Flexible)3.5m: 3
5m: 5
10m: 10
Part Number
EXRS-CM1-3
EXRS-CM1-5
EXRS-CM1-10
EXRS-CR1-3
EXRS-CR1-5
EXRS-CR1-10
EXRS-CR2-3
EXRS-CR2-5
EXRS-CR2-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Cable Type

₹ 4,480.40

1 Piece(s) Available 15 Day(s) or more Standard 3.5mPower Cable

₹ 5,357.00

1 Piece(s) Available 15 Day(s) or more Standard 5mPower Cable

₹ 8,084.20

1 Piece(s) Available 15 Day(s) or more Standard 10mPower Cable

₹ 5,357.00

1 Piece(s) Available 15 Day(s) or more Standard 3.5mSignal Cable

₹ 7,207.60

1 Piece(s) Available 15 Day(s) or more Standard 5mSignal Cable

₹ 11,590.60

1 Piece(s) Available 15 Day(s) or more Standard 10mSignal Cable

₹ 8,084.20

1 Piece(s) Available 15 Day(s) or more Flex-resistant 3.5mSignal Cable

₹ 10,714.00

1 Piece(s) Available 15 Day(s) or more Flex-resistant 5mSignal Cable

₹ 16,850.20

1 Piece(s) Available 15 Day(s) or more Flex-resistant 10mSignal Cable

Loading...

  1. 1
 

Basic Information

Main Body, Peripheral Components Peripheral Components
X
whatsapp-qr whatsapp-icon