(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SVEM-J3HF1-B-[0.2-10/0.1] |
SVEM-J3HF1L-D20-D-[1-20/0.1] |
SVEM-J3HF1L-D50-D-[20-50/0.1] |
SVEM-J3HF1M-B-[0.2-5/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Type | Cable Length | Length (m) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | Standard | 0.2~10m | 0.2 ~ 10 | ||
- | 1 Piece(s) | 7 Day(s) or more | Long Distance Type - For Extending Amplifier Side | 10~20m | 1 ~ 20 | ||
- | 1 Piece(s) | 7 Day(s) or more | Long Distance Type - For Extending Amplifier Side | 20~50m | 20 ~ 50 | ||
- | 1 Piece(s) | 7 Day(s) or more | Long Distance Type - For Extending Motor Side | 0.3m | 0.2 ~ 5 |
Loading...
Main Body, Peripheral Components | Peripheral Components |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy