(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Casters Electrically Conductive - Steel Type (Part Number)

Casters Electrically Conductive - Steel Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Casters Electrically Conductive - Steel Type
  • Casters Electrically Conductive - Steel Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters Electrically Conductive - Steel Type
These casters, which come with an anti-static wheel, are commonly used in electronic industrial. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 85, 93, 122, 132 ,168 and 190
- Allowable Load Minimum / Maximum (daN) : 30 and 180
- Wheel Diameter (mm.) : 50, 65, 75, 100, 125 and 150
- Wheel Width (mm.) : 20, 25, 26, 29, 32 and 40
- Material:
Wheel - Electrically Conductive Rubber (Black), Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSMSPU125-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

₹ 4,038.00

1 Piece(s) Available 6 Day(s) or more 10Swivel Type168-80.01~140.00Rotation Stopper100RubberNot ProvidedStainless Steel808010210212532Light/Medium LoadNot Provided

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CSMSPU125-R in the Casters Electrically Conductive - Steel Type series.

Product variants

Part Number
CRJDG75
CRKDG100
CRKDG50
CSMSPU125-U
CSMSPU150-N
CSMSPU150-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

₹ 920.58

1 Piece(s)Available 6 Day(s) or more 10Swivel Type93[Antistatic] Electrical Conductivity35.01~80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270587525Light LoadNot Provided

₹ 1,206.24

1 Piece(s)Available 6 Day(s) or more 10Fixed Type122[Antistatic] Electrical Conductivity35.01~80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

₹ 346.00

1 Piece(s)Available 6 Day(s) or more 10Fixed Type65[Antistatic] Electrical Conductivity~35.00Not Provided30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

₹ 5,856.37

1 Piece(s)Available 6 Day(s) or more 10Swivel Type168-80.01~140.00Rotation Stopper120[Urethane] Urethane (General)Not ProvidedStainless Steel808010210212532Light/Medium LoadProvided

₹ 5,787.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type190-140.01~220.00Rotation Stopper160[Nylon] Nylon (General)Not ProvidedStainless Steel808010210215040Light/Medium LoadProvided

₹ 6,086.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type190-140.01~220.00Rotation Stopper180[Urethane] Urethane (General)Not ProvidedStainless Steel808010210215040Light/Medium LoadProvided
X
whatsapp-qr whatsapp-icon