(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Spot Lighting - Small / Dimming Controller Type

LED Spot Lighting - Small / Dimming Controller Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features
Compact spot lighting with IP67 waterproof and dustproof function.
Small spot with 360 degree swing function and magnet. There is also a dimming type. (Model LEDMMC)
*The dimmer is not sold separately.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDMM1
LEDMM2
LEDMMC2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLighting Angle
(°)
Light Control

₹ 6,369.07

1 Piece(s) Available 6 Day(s) or more 1062Not Provided

₹ 6,857.40

1 Piece(s) Available 6 Day(s) or more 1014Not Provided

₹ 10,286.10

1 Piece(s) Available 6 Day(s) or more 1014Provided

Loading...

  1. 1

Basic Information

Shape Spot Type IP (Dust & Water Proof) IP67 Mounting Pitch P(mm) 25
Emitted Color White Shape Small Spot Mounting Method Tightening with screws or Fastening with magnets
Input Voltage(V) DC24
X
whatsapp-qr whatsapp-icon