(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Line Lighting Wide Beam Angle

LED Line Lighting Wide Beam Angle

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeBar TypeIP (Dust & Water Proof)IP50~IP55
Mounting Pitch P(mm)500Emitted ColorWhite
ShapeBar TypeMounting MethodTightening with screws
Input Voltage(V)DC24Lighting Angle(°)180° or more
RoHS10 - -
CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeBar TypeIP (Dust & Water Proof)IP50~IP55
Mounting Pitch P(mm)500Emitted ColorWhite
ShapeBar TypeMounting MethodTightening with screws
Input Voltage(V)DC24Lighting Angle(°)180° or more
RoHS10 - -

Loading...

Configured Specifications

ShapeBar TypeIP (Dust & Water Proof)IP50~IP55
Mounting Pitch P(mm)500Emitted ColorWhite
ShapeBar TypeMounting MethodTightening with screws
Input Voltage(V)DC24Lighting Angle(°)180° or more
RoHS10 - -

Product Description

◆Features
Wide-angle illumination of 180 degrees or more, no angle adjustment required.
If it is a small device, the light distribution angle is wide, so even if it is installed deep in the ceiling, the entire interior of the device can be illuminated.

LED Line Lighting Wide Beam Angle

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeBar TypeIP (Dust & Water Proof)IP50~IP55
Mounting Pitch P(mm)500Emitted ColorWhite
ShapeBar TypeMounting MethodTightening with screws
Input Voltage(V)DC24Lighting Angle(°)180° or more
RoHS10 - -

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeBar TypeIP (Dust & Water Proof)IP50~IP55
Mounting Pitch P(mm)500Emitted ColorWhite
ShapeBar TypeMounting MethodTightening with screws
Input Voltage(V)DC24Lighting Angle(°)180° or more
RoHS10 - -

Part Number 

Loading...
Part Number
LEDH500-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 15,065.50

1 Piece(s) Available 6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP50~IP55 Mounting Pitch P(mm) 500
Emitted Color White Shape Bar Type Mounting Method Tightening with screws
Input Voltage(V) DC24 Lighting Angle(°) 180° or more

Please check the type/dimensions/specifications of the part LEDH500-W in the LED Line Lighting Wide Beam Angle series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list