(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Line Light Dimming Type

LED Line Light Dimming Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,819₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features
LED lighting with a dimming controller. The main unit is IP65 compliant and steplessly dimmable.
*The dimmer is not sold separately.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDSC980-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 21,819.00

1 Piece(s) Available 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP65 Mounting Pitch P(mm) 980
Emitted Color White Shape Bar Type Mounting Method Tightening with screws
Input Voltage(V) DC24 Lighting Angle(°) 110 Cabinetry Color Silver
Cover Color Milky White Light Control Provided