(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rollers-Straight Type/Crown Type (L=15~100)

Rollers-Straight Type/Crown Type (L=15~100)
  • Price Down
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
ROFCGA20-8-[16-50/1]
ROFCGA25-[8,​10,​12]-[16-50/1]
ROFCGA30-[8,​10,​12,​15]-[16-50/1]
ROFCGA35-[10,​12,​15,​20]-[21-50/1]
ROFCGA40-[10,​12,​15,​20]-[21-50/1]
ROFCGA50-[12,​15,​20,​25]-[26-99/1]
ROFCGA60-[12,​15,​20,​25,​30]-[35-100/1]
ROFCGA80-[15,​20,​25,​30]-[41-99/1]
ROFSA20-8-[16-50/1]
ROFSA25-[8,​10,​12]-[16-50/1]
ROFSA30-[8,​10,​12,​15]-[16-50/1]
ROFSA35-[10,​12,​15,​20]-[21-50/1]
ROFSA40-[10,​12,​15,​20]-[21-50/1]
ROFSA50-[12,​15,​20,​25]-[26-99/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Shape O.D.
(mm)
Inner Dia. d
(mm)
Length L
(mm)

-

1 Piece(s) 10 Day(s) or more Crowned20816 ~ 50

-

1 Piece(s) 10 Day(s) or more Crowned258 ~ 1216 ~ 50

-

1 Piece(s) 10 Day(s) or more Crowned308 ~ 1516 ~ 50

-

1 Piece(s) 10 Day(s) or more Crowned3510 ~ 2021 ~ 50

-

1 Piece(s) 10 Day(s) or more Crowned4010 ~ 2021 ~ 50

-

1 Piece(s) 10 Day(s) or more Crowned5012 ~ 2526 ~ 99

-

1 Piece(s) 10 Day(s) or more Crowned6012 ~ 3035 ~ 100

-

1 Piece(s) 10 Day(s) or more Crowned8015 ~ 3041 ~ 99

-

1 Piece(s) 10 Day(s) or more Straight20816 ~ 50

-

1 Piece(s) 10 Day(s) or more Straight258 ~ 1216 ~ 50

-

1 Piece(s) 10 Day(s) or more Straight308 ~ 1516 ~ 50

-

1 Piece(s) 10 Day(s) or more Straight3510 ~ 2021 ~ 50

-

1 Piece(s) 10 Day(s) or more Straight4010 ~ 2021 ~ 50

-

1 Piece(s) 10 Day(s) or more Straight5012 ~ 2526 ~ 99

Loading...

  1. 1

Basic Information

Roller Type Urethane / Rubber Roller Urethane Rubber Processing Lining Mounting Method Straight
Material A5052 Length(mm) ~50
X
whatsapp-qr whatsapp-icon