(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Hollow Tubes - Wall Thickness Selectable

Stainless Steel Hollow Tubes - Wall Thickness Selectable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wall thickness can be selected in 0.5mm increments. The variety of inner and outer diameters is attractive! [Material] SUS304

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PIPS3-[0.5,​1]-[10-250/1]
PIPS4-[0.5,​1]-[10-250/1]
PIPS5-[0.5,​1,​1.5]-[10-250/1]
PIPS6-[0.5,​1,​1.5,​2]-[10-500/1]
PIPS8-[0.5,​1,​1.5,​2]-[10-500/1]
PIPS10-[0.5,​1,​1.5,​2,​2.5,​3]-[10-500/1]
PIPS13-[0.5,​1,​1.5,​2,​2.5,​3]-[10-900/1]
PIPS15-[1,​1.5,​2,​2.5,​3,​4]-[10-900/1]
PIPS16-[1.5,​2,​2.5,​3,​4,​5]-[10-900/1]
PIPS20-[2,​2.5,​3,​4,​5]-[10-1000/1]
PIPS25-[2.5,​3,​4,​5,​6]-[10-1000/1]
PIPS30-[4,​5,​6]-[10-1000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
L
(mm)
t
(mm)

-

1 Piece(s) 7 Day(s) or more 10310 ~ 2500.5 ~ 1

-

1 Piece(s) 7 Day(s) or more 10410 ~ 2500.5 ~ 1

-

1 Piece(s) 7 Day(s) or more 10510 ~ 2500.5 ~ 1.5

-

1 Piece(s) 7 Day(s) or more 10610 ~ 5000.5 ~ 2

-

1 Piece(s) 7 Day(s) or more 10810 ~ 5000.5 ~ 2

-

1 Piece(s) 7 Day(s) or more 101010 ~ 5000.5 ~ 3

-

1 Piece(s) 7 Day(s) or more 101310 ~ 9000.5 ~ 3

-

1 Piece(s) 7 Day(s) or more 101510 ~ 9001 ~ 4

-

1 Piece(s) 7 Day(s) or more 101610 ~ 9001.5 ~ 5

-

1 Piece(s) 7 Day(s) or more 102010 ~ 10002 ~ 5

-

1 Piece(s) 7 Day(s) or more 102510 ~ 10002.5 ~ 6

-

1 Piece(s) 7 Day(s) or more 103010 ~ 10004 ~ 6

Loading...

  1. 1

Basic Information

Material SUS304 Finishing Method Drawn Manufacturing Method Seamless