(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]The material can be selected from SWP-A and SUS304-WPB.
Type | [ M ] Material |
AW_ BWT | SWP-A |
AUT BUT | SUS304-WPB |
Part Number |
AWT10-50 |
Part Number |
---|
AWT18-75 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 418.82 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | SWP-A | 110.01~ | 180° (Standard) | 236.34 | 89.1 | 75 | 18 | 68.65 | 11.77 | 2.9 | 14.1 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part AWT18-75 in the Tension Springs/Medium Heavy Load and Heavy Load series.
Part Number |
---|
AUT10-40 |
AUT10-45 |
AUT10-50 |
AWT18-80 |
AWT18-90 |
AWT20-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 272.72 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
₹ 290.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | |
₹ 311.68 | 1 Piece(s) | Available |
Same day
Stock | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
₹ 418.82 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | SWP-A | 110.01~ | 180° (Standard) | 236.34 | 95.8 | 80 | 18 | 68.65 | 10.79 | 2.9 | 15.8 | |
₹ 418.82 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | SWP-A | 110.01~ | 180° (Standard) | 236.34 | 108.4 | 90 | 18 | 68.65 | 9.12 | 2.9 | 18.4 | |
₹ 477.27 | 1 Piece(s) | Available |
Same day
Stock | 10 | SWP-A | 110.01~ | 180° (Standard) | 281.45 | 120.1 | 100 | 20 | 82.38 | 9.9 | 3.2 | 20.1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy