(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tension Springs/Medium Heavy Load and Heavy Load (Part Number)

Tension Springs/Medium Heavy Load and Heavy Load

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      80₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features]The material can be selected from SWP-A and SUS304-WPB.

 
Type[ M ] Material
AW_
BWT
SWP-A
AUT
BUT
SUS304-WPB

Specifications

Part Number
AWT10-50

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BWT5-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

₹ 175.32

1 Piece(s) Available Same day 10SWP-A15.01~30.0090°20.7924.62055.13.430.84.6

Loading...

  1. 1
 

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part BWT5-20 in the Tension Springs/Medium Heavy Load and Heavy Load series.

Product variants

Part Number
AUT10-40
AUT10-45
AUT10-50
BWT5-25
BWT5-30
BWT5-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

₹ 272.72

1 Piece(s)Available 6 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4748.4401020.596.771.68.4

₹ 290.00

1 Piece(s)Available 6 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4755451020.595.691.610

₹ 311.68

1 Piece(s)Available Same day

Stock

10Stainless Steel Wire60.01~110.00180° (Standard)77.4761.6501020.594.91.611.6

₹ 185.06

1 Piece(s)Available 6 Day(s) or more 10SWP-A15.01~30.0090°20.7931.42555.12.450.86.4

₹ 185.06

1 Piece(s)Available 6 Day(s) or more 10SWP-A15.01~30.0090°20.7938.43055.11.860.88.4

₹ 185.06

1 Piece(s)Available 6 Day(s) or more 10SWP-A15.01~30.0090°20.79453555.11.570.810