(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]The material can be selected from SWP-A and SUS304-WPB.
Type | [ M ] Material |
AW_ BWT | SWP-A |
AUT BUT | SUS304-WPB |
Part Number |
AWT10-50 |
Part Number |
---|
AWF6-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 204.54 | 1 Piece(s) | Available | 6 Day(s) | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 45 | 35 | 6 | 5.88 | 1.77 | 0.9 | 10 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part AWF6-35 in the Tension Springs/Medium Heavy Load and Heavy Load series.
Part Number |
---|
AUT10-40 |
AUT10-45 |
AUT10-50 |
AWF6-40 |
AWF6-45 |
AWF6-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 272.72 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
₹ 290.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | |
₹ 311.68 | 1 Piece(s) | Available |
Same day
Stock | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
₹ 204.54 | 1 Piece(s) | Available |
Same day
Stock | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 52 | 40 | 6 | 5.88 | 1.47 | 0.9 | 12 | |
₹ 253.24 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 58.8 | 45 | 6 | 5.88 | 1.28 | 0.9 | 13.8 | |
₹ 253.24 | 1 Piece(s) | Available |
Same day
Stock | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 66.4 | 50 | 6 | 5.88 | 1.08 | 0.9 | 16.4 |