(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Line Light - Embedded

LED Line Light - Embedded

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

◆Features
The cable comes out from the back side, and it is a recessed installation type on the top board or wall.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDR200-W
LEDR360-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

₹ 6,753.50

1 Piece(s) Available 6 Day(s) or more 10200

₹ 9,974.40

1 Piece(s) Available 6 Day(s) or more 10360
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

Loading...

  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP50~IP55 Emitted Color White
Shape Embedded Mounting Method Tightening with screws Input Voltage(V) DC24
Lighting Angle(°) 110 Cabinetry Color Silver Cover Color Milky White
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list