(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Extrusions for Safety Mesh Fences - 30 Square

Extrusions for Safety Mesh Fences - 30 Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

Aluminum frame for safety fences. Except for the dedicated groove for the fence net, the groove shape is the same as other aluminum frame series.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HFFH6-3030-[50-4000/0.5]
HFFHY6-3030-[50-4000/0.5]
HFFS6-3030-[50-4000/0.5]
HFFSY6-3030-[50-4000/0.5]
HFVH6-3030-[50-4000/0.5]
HFVS6-3030-[50-4000/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSExtrusion Surface Treatment Number of Extrusion Slots Dedicated Slot L
(mm)

-

1 Piece(s) 6 Day(s) or more 10Anodize2For 3mm Panel50 ~ 4000

-

1 Piece(s) 6 Day(s) or more 10Baked Finish (Yellow)2For 3mm Panel50 ~ 4000

-

1 Piece(s) 6 Day(s) or more 10Anodize3For 3mm Panel50 ~ 4000

-

1 Piece(s) 6 Day(s) or more 10Baked Finish (Yellow)3For 3mm Panel50 ~ 4000

-

1 Piece(s) 6 Day(s) or more 10Anodize2For 5mm Panel50 ~ 4000

-

1 Piece(s) 6 Day(s) or more 10Anodize3For 5mm Panel50 ~ 4000

Loading...

  1. 1

Basic Information

Extrusion No. 6 Extrusion Size 3030 Type Extrusions for Safety Mesh Fences
X
whatsapp-qr whatsapp-icon