(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbers Coolant Resistant (Part Number)

Shock Absorbers Coolant Resistant

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,932₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The sealing structure is designed to prevent external liquid from infiltrating, and can be used in environments where cutting oil, etc., is applied, making it suitable for machine tool applications. ·The outer diameter thread size for mounting is the same as the standard type, so replacement is possible. ·It is suitable for water-soluble cutting oil Class A1 "JIS K2241-2000," but it can also be used in water-insoluble cutting oil or in an environment where it is exposed to water. (Water is less durable than water-soluble cutting oil.)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MACC0806M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 6,894.53

1 Piece(s) Available 7 Day(s) or more 106M81.4Tapered orificeSUS30320.3641567094536.7With CapM8X0.75

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Coolant Resistant Type Operating Environment Coolant Resistant Type
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MACC0806M in the Shock Absorbers Coolant Resistant series.

Product variants

Part Number
MACC1008H
MACC1008L
MACC1008M
MACC1210H
MACC1210L
MACC1210M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 5,133.15

1 Piece(s)Available 7 Day(s) or more 108M101.76Multi Orifice[Steel] SUM30.779.52.563796058.8With CapM10X1.0

₹ 5,133.15

1 Piece(s)Available 7 Day(s) or more 108M101.47Tapered orifice[Steel] SUM10.379.51063796058.8With CapM10X1.0

₹ 5,133.15

1 Piece(s)Available 7 Day(s) or more 108M101.76Irregular Multi Orifice[Steel] SUM20.379.51063796058.8With CapM10X1.0

₹ 5,435.10

1 Piece(s)Available 7 Day(s) or more 1010M124.9Multi Orifice[Steel] SUM30.790.641470136098With CapM12X1.0

₹ 5,435.10

1 Piece(s)Available 7 Day(s) or more 1010M122.94Tapered orifice[Steel] SUM10.390.6301470136098With CapM12X1.0

₹ 5,435.10

1 Piece(s)Available 7 Day(s) or more 1010M124.9Irregular Multi Orifice[Steel] SUM20.390.6301470136098With CapM12X1.0
X
whatsapp-qr whatsapp-icon