(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
L-Shaped Conveyor Guide Rail Brackets - Offset Type

L-Shaped Conveyor Guide Rail Brackets - Offset Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a workpiece guide mounting bracket (offset type) for belt conveyors.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CGH55
CGH70
CGH80
CGHL55
CGHL70
CGHL80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Screw Size Compatible Conveyor W Dimension
(mm)

₹ 4,284.23

1 Piece(s) 10 Day(s) or more 10M3CVSTC-10 / CVSTR-10 / CVSA / CVSC / CVSFA / CVSFC / CVSJA / CVSN / CVSR / CVSTA / CVSTN50

₹ 4,683.11

1 Piece(s) 10 Day(s) or more 10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR60

₹ 5,052.44

1 Piece(s) 10 Day(s) or more 10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW60

₹ 4,579.69

1 Piece(s) 10 Day(s) or more 10M3CVSTC-10 / CVSTR-10 / CVSA / CVSC / CVSFA / CVSFC / CVSJA / CVSN / CVSR / CVSTA / CVSTN100

₹ 4,978.57

1 Piece(s) 10 Day(s) or more 10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR100

₹ 5,347.90

1 Piece(s) 10 Day(s) or more 10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW100

Loading...

  1. 1

Basic Information

Type Guide Rail Bracket
X
whatsapp-qr whatsapp-icon