(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Silicon Rubber / Urethane Molded Bearings - Threaded Arc (Part Number)

Silicon Rubber / Urethane Molded Bearings - Threaded Arc
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,178₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"This product is threaded and thus, contribute to reduction of parts count. O.D. is R-machined."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UMBGWRH6-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

₹ 1,539.95

1 Piece(s) Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded2866620.1~50.044Shore A70White

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Operating/Environmental Requirement Standard (For Light Loads) Thread Head Shape Hexagonal Hole

Please check the type/dimensions/specifications of the part UMBGWRH6-28 in the Silicon Rubber / Urethane Molded Bearings - Threaded Arc series.

Product variants

Part Number
SUMBRH15-45
SUMBRH20-45
SUMBRH20-55
UMBGWRH8-28
UMBGWRH8-30
UMBRH10-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

₹ 2,153.91

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded45151015100.1~200.0103Shore A70Light Gray

₹ 2,546.45

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded45121020100.1~200.0103Shore A70Light Gray

₹ 2,385.41

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded55181020100.1~200.0147Shore A70Light Gray

₹ 1,539.95

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded2876820.1~50.042Shore A70White

₹ 1,952.61

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded30116850.1~100.081Shore A70White

₹ 1,580.21

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded3011610100.1~200.0176Shore A90Black