(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"This product is threaded and thus, contribute to reduction of parts count. O.D. is R-machined."
Part Number |
---|
UMBWRH5-16 |
UMBWRT5-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,177.61 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 16 | 5 | 4 | 5 | 50.1~100.0 | 59 | Shore A90 | White | |
₹ 1,177.61 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Long Threaded | 16 | 5 | 4 | 5 | 50.1~100.0 | 59 | Shore A90 | White |
Loading...
Outer Ring Type | R Type | Operating/Environmental Requirement | Standard (For Light Loads) | Thread Head Shape | Hexagonal Hole |