(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Silicon Rubber / Urethane Molded Bearings - R Type (Part Number)

Silicon Rubber / Urethane Molded Bearings - R Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI original Bearing product having the Urethane/Silicon Rubber baked. O.D. is R-machined.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UMBBR4-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

₹ 845.46

1 Piece(s) Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)134420.1~50.044Shore A90Black

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Mounting Type Hole Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part UMBBR4-13 in the Silicon Rubber / Urethane Molded Bearings - R Type series.

Product variants

Part Number
SUMBBR15-45
SUMBBR20-45
SUMBBR20-55
UMBBR4-16
UMBBR5-16
UMBBR5-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

₹ 1,851.96

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber451515100.1~200.0103Shore A70Light Gray

₹ 2,254.56

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber451220100.1~200.0103Shore A70Light Gray

₹ 2,073.39

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber551820100.1~200.0147Shore A70Light Gray

₹ 835.40

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)165450.1~100.059Shore A90Black

₹ 835.40

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)165550.1~100.059Shore A90Black

₹ 835.40

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)205550.1~100.078Shore A90Black