(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Silicon Rubber / Urethane Molded Bearings - R Type (Part Number)

Silicon Rubber / Urethane Molded Bearings - R Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI original Bearing product having the Urethane/Silicon Rubber baked. O.D. is R-machined.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UMBWR20-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

₹ 1,590.27

1 Piece(s) Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)551820300.1~500.0490Shore A90White

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Mounting Type Hole Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part UMBWR20-55 in the Silicon Rubber / Urethane Molded Bearings - R Type series.

Product variants

Part Number
SUMBBR15-45
SUMBBR20-45
SUMBBR20-55
UMBWR25-65
UMBWR3-12
UMBWR4-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

₹ 1,851.96

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber451515100.1~200.0103Shore A70Light Gray

₹ 2,254.56

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber451220100.1~200.0103Shore A70Light Gray

₹ 2,073.39

1 Piece(s)Available 10 Day(s) or more 10[Steel] SUJ2Silicon Rubber551820100.1~200.0147Shore A70Light Gray

₹ 1,801.64

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)651925500.1~1050.0750Shore A90White

₹ 845.46

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)123320.1~50.034Shore A90White

₹ 845.46

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)134420.1~50.044Shore A90White