(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame (Part Number)

Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
  • Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 8-45 (Slot width 10mm)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HFC45A8-45-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCap Type Extrusion Size Extrusion Series Material Material Extrusion No. Extrusion Size Angle Color

₹ 210.38

1 Piece(s) Available 6 Day(s) or more 10Angled Shape45A8-45MISUMI 8-45 Series[Plastic] PolyamidePolyamide8-4545 (Angled)45S (Light Gray)

Loading...

  1. 1

Basic Information

Mounting Method Cap Type Type Extrusion End Caps Extrusion Series HFS

Please check the type/dimensions/specifications of the part HFC45A8-45-S in the Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame series.

Product variants

Part Number
HFC30A8-45-B
HFC30A8-45-S
HFC45A8-45-B
HFC6-8-6060-B
HFC6-8-6060-S
HFC60A8-45-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCap Type Extrusion Size Extrusion Series Material Material Extrusion No. Extrusion Size Angle Color

₹ 210.38

1 Piece(s)Available 6 Day(s) or more 10Angled Shape30A8-45MISUMI 8-45 Series[Plastic] PolyamidePolyamide8-4530 (Angled)30B (Black)

₹ 210.38

1 Piece(s)Available 6 Day(s) or more 10Angled Shape30A8-45MISUMI 8-45 Series[Plastic] PolyamidePolyamide8-4530 (Angled)30S (Light Gray)

₹ 210.38

1 Piece(s)Available 6 Day(s) or more 10Angled Shape45A8-45MISUMI 8-45 Series[Plastic] PolyamidePolyamide8-4545 (Angled)45B (Black)

₹ 61.01

1 Piece(s)Available Same day

Stock

10Square Shape6060MISUMI 6 Series / MISUMI 8 Series[Plastic] PolyamidePolyamide6, 86060-B (Black)

₹ 166.55

1 Piece(s)Available 6 Day(s) or more -Square Shape6060MISUMI 6 Series / MISUMI 8 Series[Plastic] PolyamidePolyamide6, 86060-S (Light Gray)

₹ 210.38

1 Piece(s)Available 6 Day(s) or more 10Angled Shape60A8-45MISUMI 8-45 Series[Plastic] PolyamidePolyamide8-4560 (Angled)60B (Black)