(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Indexing Plungers-Tip Tapped/Return and Rest Position Type (Part Number)

Indexing Plungers-Tip Tapped/Return and Rest Position Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

It is possible to attach an attachment to the tip.

[New product]
In addition to fine thread thread, you can now select coarse thread thread.

 
TypeKnobMain BodyPinSpringLock Nuts
Return TypeRest Position Type[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXTABPXTYBA2017
(Black Anodize)
SUM22Black OxideS45C50~60HRCBlack OxideSUS631J1--
PXTNBPXTSBSS400Black Oxide
PXTASPXTYSSUS303-SUS440C45HRC~---
PXTNSPXTSSSUS303-

Specifications

Part Number
PXTAB10-5
Part NumberS
(Stroke)
Pitch
(Fine)
DD1BM1LL1L2L3L4SW1SW2Load (N)
TypeMReturn TypeRest Position Typemin.max.
(Return Type)
PXTAB
PXTNB
PXTAS
PXTN
S
(Rest Position Type)
PXTYB
PXTSB
PXTYS

PXTSS
1051.01813.85M3545501751551217511.5
8485316
1261.52116.26M4654.560.520617614196.514.5
1058.564.520
1671.52621.98M586875.526823819247.1518
127380.525
           kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PXTSS12-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

₹ 3,248.52

1 Piece(s) Available 10 Day(s) or more 101266[Nose Lock] Rest Position[Stainless Steel] SUS30360.5[Stainless Steel] SUS440CNot ProvidedNot ProvidedLock Nut

Loading...

  1. 1

Example of Use

 

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip Heat Treatment Hardening Knob Provided
Tip Shape Tapped Hole

Please check the type/dimensions/specifications of the part PXTSS12-6 in the Indexing Plungers-Tip Tapped/Return and Rest Position Type series.

Product variants

Part Number
PXTAB12-6
PXTAB16-12
PXTAB16-7
PXTSS16-12
PXTSS16-7
PXTYB10-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

₹ 1,600.72

1 Piece(s)Available 10 Day(s) or more 101266-[Steel] SUM2254.5S45CBlack OxideBlack OxideNot Provided

₹ 2,128.02

1 Piece(s)Available 10 Day(s) or more 1016812-[Steel] SUM2273S45CBlack OxideBlack OxideNot Provided

₹ 1,958.53

1 Piece(s)Available 10 Day(s) or more 101687-[Steel] SUM2268S45CBlack OxideBlack OxideNot Provided

₹ 4,717.42

1 Piece(s)Available 10 Day(s) or more 1016812[Nose Lock] Rest Position[Stainless Steel] SUS30380.5[Stainless Steel] SUS440CNot ProvidedNot ProvidedLock Nut

₹ 4,293.70

1 Piece(s)Available 10 Day(s) or more 101687[Nose Lock] Rest Position[Stainless Steel] SUS30375.5[Stainless Steel] SUS440CNot ProvidedNot ProvidedLock Nut

₹ 1,986.78

1 Piece(s)Available 10 Day(s) or more 101055[Nose Lock] Rest Position[Steel] SUM2250S45CBlack OxideBlack OxideNot Provided