(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Casters/Double Lockable (Part Number)

Casters/Double Lockable

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Casters/Double Lockable
  • Casters/Double Lockable
  • Casters/Double Lockable
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,064₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheel stop and turning stop are possible with single-action. Has the effect of preventing the platform truck from slipping sideways.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CMTW75-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 1,324.29

1 Piece(s) Available 6 Day(s) or more 10Swivel Type103Not Provided50Elastomer55427058-7527

Loading...

  1. 1

Basic Information

Load Range(daN) 35.01~80.00 Wheel Characteristics Not Provided Fitting Material Steel
Load Category Light/Medium Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CMTW75-E in the Casters/Double Lockable series.

Product variants

Part Number
CMTW100-E
CMTW100-R
CMTW100-U
CMTW75-R
CMTW75-U
CMTWN100A-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 1,640.08

1 Piece(s)Available 6 Day(s) or more 10Swivel Type132Not Provided50Elastomer55427058-10027

₹ 1,281.83

1 Piece(s)Available 6 Day(s) or more 10Swivel Type132Not Provided60[Synthetic Rubber] Synthetic Rubber (General)55427058-10027

₹ 1,418.20

1 Piece(s)Available 6 Day(s) or more 10Swivel Type132Not Provided60[Urethane] Urethane (General)55427058-10028

₹ 1,063.65

1 Piece(s)Available 6 Day(s) or more 10Swivel Type103Not Provided60[Synthetic Rubber] Synthetic Rubber (General)55427058-7527

₹ 1,200.01

1 Piece(s)Available 6 Day(s) or more 10Swivel Type103Not Provided70[Urethane] Urethane (General)55427058-7526

₹ 1,545.47

1 Piece(s)Available 6 Day(s) or more 10Screw-In Type138Not Provided50Elastomer----[M12] M1210027