(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Casters/Double Lockable (Part Number)

Casters/Double Lockable

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Casters/Double Lockable
  • Casters/Double Lockable
  • Casters/Double Lockable
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,064₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheel stop and turning stop are possible with single-action. Has the effect of preventing the platform truck from slipping sideways.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CMTW100-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 1,418.20

1 Piece(s) Available 6 Day(s) or more 10Swivel Type132Not Provided60[Urethane] Urethane (General)55427058-10028

Loading...

  1. 1

Basic Information

Load Range(daN) 35.01~80.00 Wheel Characteristics Not Provided Fitting Material Steel
Load Category Light/Medium Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CMTW100-U in the Casters/Double Lockable series.

Product variants

Part Number
CMTW100-E
CMTW100-R
CMTW75-E
CMTW75-R
CMTW75-U
CMTWN100A-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 1,640.08

1 Piece(s)Available 6 Day(s) or more 10Swivel Type132Not Provided50Elastomer55427058-10027

₹ 1,281.83

1 Piece(s)Available 6 Day(s) or more 10Swivel Type132Not Provided60[Synthetic Rubber] Synthetic Rubber (General)55427058-10027

₹ 1,324.29

1 Piece(s)Available 6 Day(s) or more 10Swivel Type103Not Provided50Elastomer55427058-7527

₹ 1,063.65

1 Piece(s)Available 6 Day(s) or more 10Swivel Type103Not Provided60[Synthetic Rubber] Synthetic Rubber (General)55427058-7527

₹ 1,200.01

1 Piece(s)Available 6 Day(s) or more 10Swivel Type103Not Provided70[Urethane] Urethane (General)55427058-7526

₹ 1,545.47

1 Piece(s)Available 6 Day(s) or more 10Screw-In Type138Not Provided50Elastomer----[M12] M1210027
X
whatsapp-qr whatsapp-icon