(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Wheel stop and turning stop are possible with single-action. Has the effect of preventing the platform truck from slipping sideways.
Part Number |
---|
CMTWS75-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,573.66 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 103 | Double Stopper (Rotation and Swivel) | 60 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | - | 75 | 27 |
Loading...
Load Range(daN) | 35.01~80.00 | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light/Medium Load | Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part CMTWS75-R in the Casters/Double Lockable series.
Part Number |
---|
CMTW100-R |
CMTW100-U |
CMTW75-E |
CMTW75-R |
CMTW75-U |
CMTWS75-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,281.83 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 132 | Not Provided | 60 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | - | 100 | 27 | |
₹ 1,418.20 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 132 | Not Provided | 60 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | - | 100 | 28 | |
₹ 1,324.29 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 103 | Not Provided | 50 | Elastomer | 55 | 42 | 70 | 58 | - | 75 | 27 | |
₹ 1,063.65 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 103 | Not Provided | 60 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | - | 75 | 27 | |
₹ 1,200.01 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 103 | Not Provided | 70 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | - | 75 | 26 | |
₹ 1,400.01 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 103 | Double Stopper (Rotation and Swivel) | 70 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | - | 75 | 26 |