(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Casters - Light Load - Wheel Material: Polypropylene (Part Number)

Casters - Light Load - Wheel Material: Polypropylene
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Light Load - Wheel Material: Polypropylene
These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed or Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black) or Polypropylene (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CNROS50-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 309.00

1 Piece(s) Available 6 Day(s) or more Swivel Type65~35.00Rotation Stopper30[Others] Polypropylene463559475022

Loading...

  1. 1

Basic Information

Fitting Material Steel Load Category Light Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CNROS50-P in the Casters - Light Load - Wheel Material: Polypropylene series.

Product variants

Part Number
CNROJ50-U
CNROJ75-P
CNROJ75-U
CNROS50-U
CNROS75-P
CNROS75-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 358.00

1 Piece(s)Available 6 Day(s) or more Swivel Type65~35.00Not Provided30[Urethane] Urethane (General)463559475022

₹ 900.00

1 Piece(s)Available 6 Day(s) or more Swivel Type9335.01~80.00Not Provided50[Others] Polypropylene554270587527

₹ 413.00

1 Piece(s)Available Same day

Stock

Swivel Type9335.01~80.00Not Provided50[Urethane] Urethane (General)554270587527

₹ 335.00

1 Piece(s)Available 6 Day(s) or more Swivel Type65~35.00Rotation Stopper30[Urethane] Urethane (General)463559475022

₹ 451.00

1 Piece(s)Available 6 Day(s) or more Swivel Type9335.01~80.00Rotation Stopper50[Others] Polypropylene554270587527

₹ 542.00

1 Piece(s)Available 6 Day(s) or more Swivel Type9335.01~80.00Rotation Stopper50[Urethane] Urethane (General)554270587527
X
whatsapp-qr whatsapp-icon