(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welded Sanitary Pipes/Standard/Ferrule x Pipe

Welded Sanitary Pipes/Standard/Ferrule x Pipe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a sanitary pipe.
[Material added] SUS316L is now available.



Type[ M ] MaterialStandards
SNLFPSUS304Pipe :(No. 1S~3S) JIS G3447
Joint : IDF

Specifications

Part Number-L
SNLFP2S
SNLFF1S
-
-
200
350

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SNLFP1S-[42-500/1]
SNLFP1.5S-[42-500/1]
SNLFP2S-[42-500/1]
SNLFP2.5S-[42-500/1]
SNLFP3S-[42-500/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal O.D. D Range
(Ø)
Nominal O.D. D
(Ø)
I.D.
(Ø)
L
(mm)

-

1 Piece(s) 10 Day(s) or more 101.0S~2.0S1.0S2342 ~ 500

-

1 Piece(s) 10 Day(s) or more 101.0S~2.0S1.5S35.742 ~ 500

-

1 Piece(s) 10 Day(s) or more 101.0S~2.0S2.0S47.842 ~ 500

-

1 Piece(s) 10 Day(s) or more 102.5S~4.5S2.5S59.542 ~ 500

-

1 Piece(s) 10 Day(s) or more 102.5S~4.5S3.0S72.342 ~ 500

Loading...

  1. 1
 

Basic Information

Type Straight, One Side Fitting Fitting L Type Ferrule Material SUS304
Surface Finish Inner and Outer Surface Grinding
X
whatsapp-qr whatsapp-icon