(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A sanitary pipe that can be welded. You can choose from fixed size, specified size, and multiple holes.
[Material added] SUS316L is now available.
Type | Material | Standards | ||
L Fixed | L Configurable | Multiple | ||
SNPW | SNPWL | SNPWM | SUS304 | (No.1S~3S) JIS G3447 |
Part Number | - | L | ||
SNPE2S SNPW1.5S SNPWL2S | - - | 500 365 | ||
Part Number | - | Number of Circuits | - | P |
SNPWM2S | - | 2 | - | P150 |
■ Common Specifications (Weld bead portion inside excluded) | |
Surface Finish | |
Inner Surface | #320~400 (Ra≤1.0µm) |
Outer Surface | #320~400 (Ra≤2.5µm) |
Part Number | L | D | d | L1 | t | E | SNPW | Unit Price/mm SNPWL | |||
Type | No. | Fixed | Configurable 1mm Increment | Unit Price | Unit Price | L Pipe Price /100mm | |||||
SNPW SNPWL | 1S | 68 | 70~1000 | 25.4 | 23 | 14.5 | 1.2 | 34 | |||
1.5S | 98 | 100~1000 | 38.1 | 35.7 | 21 | 49 | |||||
2S | 122 | 130~1000 | 50.8 | 47.8 | 29 | 1.5 | 61 | ||||
2.5S | 168 | 170~1000 | 63.5 | 59.5 | 35 | 2 | 84 | ||||
3S | 178 | 180~1000 | 76.3 | 72.3 | 42.5 | 89 |
Part Number | Number of Circuits | P 1mm Increment | D | d | L1 | t | E | Unit Price/mm SNPWM | ||||
Type | No. | Unit Price | L Pipe Price /100mm | |||||||||
For Number of Circuit 2 | For Number of Circuit 3 | For Number of Circuit 4 | ||||||||||
SNPWM | 1S | 2 3 4 | 68~300 | 25.4 | 23 | 14.5 | 1.2 | 34 | ||||
1.5S | 98~300 | 38.1 | 35.7 | 21 | 49 | |||||||
2S | 122~300 | 50.8 | 47.8 | 29 | 1.5 | 61 | ||||||
2.5S | 168~300 | 63.5 | 59.5 | 35 | 2 | 84 | ||||||
3S | 178~300 | 76.3 | 72.3 | 40.5 | 89 |
Part Number |
---|
SNPW1S |
SNPW1.5S |
SNPW2S |
SNPW2.5S |
SNPW3S |
SNPWL1S-[70-1000/1] |
SNPWL1.5S-[100-1000/1] |
SNPWL2S-[130-1000/1] |
SNPWL2.5S-[170-1000/1] |
SNPWL3S-[180-1000/1] |
SNPWM1S-2-P[68-300/1] |
SNPWM1S-3-P[68-300/1] |
SNPWM1S-4-P[68-300/1] |
SNPWM1.5S-2-P[98-300/1] |
SNPWM1.5S-3-P[98-300/1] |
SNPWM1.5S-4-P[98-300/1] |
SNPWM2S-2-P[122-300/1] |
SNPWM2S-3-P300 |
SNPWM2S-4-P[122-300/1] |
SNPWM2.5S-2-[168-300/1] |
SNPWM2.5S-3-[168-300/1] |
SNPWM2.5S-4-[168-300/1] |
SNPWM3S-2-[178-300/1] |
SNPWM3S-3-[178-300/1] |
SNPWM3S-4-[178-300/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal O.D. D Range (Ø) | Nominal O.D. D (Ø) | I.D. (Ø) | Length L (mm) | L Dimension Type | Number of Circuits for Welding Short Sleeve | P Dimension (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,214.20 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 1.0S~2.0S | 1.0S | 23 | 68 | Fixed Type | - | - | - | |
₹ 3,603.80 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 1.0S~2.0S | 1.5S | 35.7 | 98 | Fixed Type | - | - | - | |
₹ 4,383.00 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 1.0S~2.0S | 2.0S | 47.8 | 122 | Fixed Type | - | - | - | |
₹ 5,844.00 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 2.5S~4.5S | 2.5S | 59.5 | 168 | Fixed Type | - | - | - | |
₹ 6,915.40 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 2.5S~4.5S | 3.0S | 72.3 | 178 | Fixed Type | - | - | - | |
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.0S | 23 | 70 ~ 1000 | Configurable | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.5S | 35.7 | 100 ~ 1000 | Configurable | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 2.0S | 47.8 | 130 ~ 1000 | Configurable | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 2.5S | 59.5 | 170 ~ 1000 | Configurable | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 3.0S | 72.3 | 180 ~ 1000 | Configurable | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.0S | 23 | - | - | 2 | - | 68 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.0S | 23 | - | - | 3 | - | 68 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.0S | 23 | - | - | 4 | - | 68 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.5S | 35.7 | - | - | 2 | - | 98 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.5S | 35.7 | - | - | 3 | - | 98 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 1.5S | 35.7 | - | - | 4 | - | 98 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 2.0S | 47.8 | - | - | 2 | - | 122 ~ 300 | ||
₹ 12,126.30 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 2.0S | 47.8 | - | - | 3 | 300 | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 1.0S~2.0S | 2.0S | 47.8 | - | - | 4 | - | 122 ~ 300 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 2.5S | 59.5 | 168 ~ 300 | - | 2 | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 2.5S | 59.5 | 168 ~ 300 | - | 3 | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 2.5S | 59.5 | 168 ~ 300 | - | 4 | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 3.0S | 72.3 | 178 ~ 300 | - | 2 | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 3.0S | 72.3 | 178 ~ 300 | - | 3 | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 2.5S~4.5S | 3.0S | 72.3 | 178 ~ 300 | - | 4 | - | - |
Part Number |
---|
Loading...
Type | Straight, No Fitting | Material | SUS304 | Surface Finish | Inner and Outer Surface Grinding |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy