(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[High Precision] Combination Stages (Part Number)

[High Precision] Combination Stages
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
      75,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a combination stage made of lightweight aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYZLSPG40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Table Size (Dia.) (Range Selectable)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Stroke (Distance along XY-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Dia.) D
(Ø)
Load Capacity
(N)
Z-Axis Stage Surface Travel Guide Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position

₹ 102,457.82

1 Piece(s) Available 14 Day(s) or more -XY + Horizontal Surface Z-Axis-5~30Up to ±10mmUp to ±10mm-7.8Horizontal Surface Z-AxisCross Roller404060.1~7062±6.5±6.5±3-[Others] X, Y Axis Side, Z Axis Center

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) Not Provided Clamp Standard Reversed Standard
Feeding Method (Micrometer Type) Standard Feeding Method (Feeding Pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYZLSPG40 in the [High Precision] Combination Stages series.

Product variants

Part Number
XYRSPG38
XYRSPG60
XYRSPG85
XYZLSPG60
XYZLSPG80
XYZPG40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Table Size (Dia.) (Range Selectable)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Stroke (Distance along XY-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Dia.) D
(Ø)
Load Capacity
(N)
Z-Axis Stage Surface Travel Guide Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position

₹ 86,730.05

1 Piece(s)Available 14 Day(s) or more -XY-Axis + Rotary Stage50mm or less5~30Up to ±10mm-388.8-Cross Roller4040--±6.5±6.5-360Side

₹ 99,821.38

1 Piece(s)Available 14 Day(s) or more -XY-Axis + Rotary Stage60mm5~30Up to ±10mm-6026.4-Cross Roller6060--±6.5±6.5-360Side

₹ 120,276.58

1 Piece(s)Available 14 Day(s) or more 10XY-Axis + Rotary Stage85mm30.1~50±10 to 30mm-8534.3-Cross Roller8080--±12.5±12.5-360Side

₹ 112,139.95

1 Piece(s)Available 14 Day(s) or more 10XY + Horizontal Surface Z-Axis-5~30Up to ±10mmUp to ±10mm-23.5Horizontal Surface Z-AxisCross Roller606070.1~8077±6.5±6.5±5-[Others] X, Y Axis Side, Z Axis Center

₹ 138,777.17

1 Piece(s)Available 14 Day(s) or more 10XY + Horizontal Surface Z-Axis-5~30±10 to 30mmUp to ±10mm-29.4Horizontal Surface Z-AxisCross Roller808070.1~8077±12.5±12.5±5-[Others] X, Y Axis Side, Z Axis Center

₹ 83,366.30

1 Piece(s)Available 14 Day(s) or more 10XYZ-Axis-5~30Up to ±10mmUp to ±10mm-9.8Z-AxisCross Roller4040100.1~174±6.5±6.5±6.5-[Others] X, Y Axis Side, Z Axis Center
X
whatsapp-qr whatsapp-icon