(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[High Precision] Combination Stages (Part Number)

[High Precision] Combination Stages

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      75,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a combination stage made of lightweight aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYRSPG60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Table Size (Dia.) (Range Selectable)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Stroke (Distance along XY-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Dia.) D
(Ø)
Load Capacity
(N)
Z-Axis Stage Surface Travel Guide Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position

₹ 99,821.38

1 Piece(s) Available 14 Day(s) or more -XY-Axis + Rotary Stage60mm5~30Up to ±10mm-6026.4-Cross Roller6060--±6.5±6.5-360Side

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) Not Provided Clamp Standard Reversed Standard
Feeding Method (Micrometer Type) Standard Feeding Method (Feeding Pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYRSPG60 in the [High Precision] Combination Stages series.

Product variants

Part Number
XYRPG60
XYRPG85
XYRSPG38
XYRSPG85
XYZLPG40
XYZLPG60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Table Size (Dia.) (Range Selectable)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Stroke (Distance along XY-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Dia.) D
(Ø)
Load Capacity
(N)
Z-Axis Stage Surface Travel Guide Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position

₹ 87,820.99

1 Piece(s)Available 14 Day(s) or more -XY-Axis + Rotary Stage60mm5~30Up to ±10mm-6029.4--6060--±6.5±6.5--Side

₹ 106,639.78

1 Piece(s)Available 14 Day(s) or more 10XY-Axis + Rotary Stage85mm30.1~50±10 to 30mm-8539.2--8080--±12.5±12.5--Side

₹ 86,730.05

1 Piece(s)Available 14 Day(s) or more -XY-Axis + Rotary Stage50mm or less5~30Up to ±10mm-388.8-Cross Roller4040--±6.5±6.5-360Side

₹ 120,276.58

1 Piece(s)Available 14 Day(s) or more 10XY-Axis + Rotary Stage85mm30.1~50±10 to 30mm-8534.3-Cross Roller8080--±12.5±12.5-360Side

₹ 91,093.82

1 Piece(s)Available 14 Day(s) or more -XY + Horizontal Surface Z-Axis-5~30Up to ±10mmUp to ±10mm-9.8Horizontal Surface Z-AxisCross Roller404070.1~8080±6.5±6.5±3-[Others] X, Y Axis Side, Z Axis Center

₹ 100,389.58

1 Piece(s)Available 14 Day(s) or more -XY + Horizontal Surface Z-Axis-30.1~50Up to ±10mmUp to ±10mm-39.2Horizontal Surface Z-AxisCross Roller606080.1~10095±6.5±6.5±5-[Others] X, Y Axis Side, Z Axis Center