(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Temperature Sensors - Temperature Measuirng Surface Type

Temperature Sensors - Temperature Measuirng Surface Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,041₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a temperature sensor, surface temperature measurement type. [Thermocouple Type]Type K thermocouple

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MFEK
MFEP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType of Temperature Sensor Type of Thermocouple Temperature Measurement Contact Point Type of Device

₹ 9,040.67

1 Piece(s) Available 6 Day(s) or more 10ThermocoupleK ThermocoupleIsolated Neutral Type-

₹ 10,813.35

1 Piece(s) Available 6 Day(s) or more 10Temperature Measuring Resistor--Pt100Ω

Loading...

  1. 1

Basic Information

Measurement Object Temperature Sensor Sheath, Protecting Tube Material Brass + Nickel Plating Operating Environment Standard
Operating Temperature Range(°C) -50::150 Number of Elements 1 Sheath, Protecting Tube Shape Surface Temperature Measurement Type
Type of Terminal Y-Shaped Crimp Terminal Lead Wire Film Material Silicon Rubber Film
X
whatsapp-qr whatsapp-icon