(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Liquid Inflatable Thermostat

Liquid Inflatable Thermostat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,520₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

A liquid with a high coefficient of thermal expansion enclosed in the heat sensitive part turns the contact on and off to control the temperature.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
THRMH
THRML
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSensor Maximum Temperature
(°C)

₹ 4,520.33

1 Piece(s) 6 Day(s) or more 10H (330)

₹ 4,520.33

1 Piece(s) 6 Day(s) or more 10L (120)

Loading...

  1. 1

Basic Information

Control Method Thermostat Type Standard
X
whatsapp-qr whatsapp-icon