(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Since it is used in places where there is no space, the opposite side, diagonal, and thickness are designed smaller than JIS standards.
[Features]
[Materials] SUS304, 5T Equivalent, 4T Equivalent.
[Nominal of Thread (M)] 4, 5, 6, 8, 10, 12.
[Pitch] 0.7, 0.8, 1, 1.25, 1.5, 1.75
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Unit of Purchase | Shape Detail |
---|---|---|---|---|---|---|---|---|---|
₹ 886.34 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 4 | Box, Pkg. | Compact Nut | |
₹ 935.04 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 5 | Box, Pkg. | Compact Nut | |
₹ 1,012.96 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 6 | Box, Pkg. | Compact Nut | |
₹ 1,129.84 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 8 | Box, Pkg. | Compact Nut | |
₹ 1,461.00 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 10 | Box, Pkg. | Compact Nut | |
₹ 1,558.40 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 12 | Box, Pkg. | Compact Nut | |
₹ 925.30 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 4 | Box, Pkg. | Compact Nut (Thin) | |
₹ 974.00 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 5 | Box, Pkg. | Compact Nut (Thin) | |
₹ 1,051.92 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 6 | Box, Pkg. | Compact Nut (Thin) | |
₹ 1,168.80 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 8 | Box, Pkg. | Compact Nut (Thin) | |
₹ 1,499.96 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 10 | Box, Pkg. | Compact Nut (Thin) | |
₹ 1,597.36 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 10 | 12 | Box, Pkg. | Compact Nut (Thin) | |
₹ 185.06 | 1 Piece(s) | Available | Same day | 10 | 4 | Sold Individually (No Min. Purchase) | Compact Nut | ||
₹ 194.80 | 1 Piece(s) | Available | Same day | 10 | 5 | Sold Individually (No Min. Purchase) | Compact Nut | ||
₹ 80.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 6 | Sold Individually (No Min. Purchase) | Compact Nut | ||
₹ 214.28 | 1 Piece(s) | Available | Same day | 10 | 8 | Sold Individually (No Min. Purchase) | Compact Nut | ||
₹ 243.50 | 1 Piece(s) | Available | Same day | 10 | 10 | Sold Individually (No Min. Purchase) | Compact Nut | ||
₹ 340.90 | 1 Piece(s) | Available | Same day | 10 | 12 | Sold Individually (No Min. Purchase) | Compact Nut | ||
₹ 194.80 | 1 Piece(s) | Available | Same day | 10 | 4 | Sold Individually (No Min. Purchase) | Compact Nut (Thin) | ||
₹ 216.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 5 | Sold Individually (No Min. Purchase) | Compact Nut (Thin) | ||
₹ 215.00 | 1 Piece(s) | Available | Same day | 10 | 6 | Sold Individually (No Min. Purchase) | Compact Nut (Thin) | ||
₹ 224.03 | 1 Piece(s) | Available | Same day | 10 | 8 | Sold Individually (No Min. Purchase) | Compact Nut (Thin) | ||
₹ 253.24 | 1 Piece(s) | Available | Same day | 10 | 10 | Sold Individually (No Min. Purchase) | Compact Nut (Thin) | ||
₹ 350.64 | 1 Piece(s) | Available | Same day | 10 | 12 | Sold Individually (No Min. Purchase) | Compact Nut (Thin) |
Part Number |
---|
Loading...
Material | Stainless Steel | Thread Type | Metric, Coarse | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Applications, Functions | Standard | Surface Treatment (Details) | Not Provided |