(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster, Light/Medium Duty CHAM□-E (Part Number)

Caster, Light/Medium Duty CHAM□-E

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      293₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Light Load
These light duty casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 82, 92 and 122
- Allowable Load (daN) : 30, 38, 40, 45, 50 and 60
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 20, 21, 25 and 28
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Urethane (Brown) / Nylon (White)IncorporatedNone

Specifications

Part Number-Wheel Material
CHAMJ-S65-R
CHAMS-E75-U

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CHAMJ-E65-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

₹ 512.11

1 Piece(s) Available 6 Day(s) or more 10Swivel Type8235.01~80.00Not Provided40[Nylon] Nylon (General)562870426521Light Load

Loading...

  1. 1
 

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CHAMJ-E65-N in the Caster, Light/Medium Duty CHAM□-E series.

Product variants

Part Number
CHAMJ-E50-N
CHAMJ-E50-R
CHAMJ-E50-U
CHAMJ-E65-R
CHAMJ-E65-U
CHAMJ-E75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

₹ 380.79

1 Piece(s)Available 6 Day(s) or more 10Swivel Type6535.01~80.00Not Provided40[Nylon] Nylon (General)562870425021Light Load

₹ 413.30

1 Piece(s)Available 6 Day(s) or more 10Swivel Type65~35.00Not Provided30[Synthetic Rubber] Synthetic Rubber (General)562870425020Light Load

₹ 531.38

1 Piece(s)Available 6 Day(s) or more 10Swivel Type6535.01~80.00Not Provided38[Urethane] Urethane (General)562870425021Light Load

₹ 592.85

1 Piece(s)Available 6 Day(s) or more 10Swivel Type82~35.00Not Provided30[Synthetic Rubber] Synthetic Rubber (General)562870426520Light Load

₹ 797.69

1 Piece(s)Available 6 Day(s) or more 10Swivel Type8235.01~80.00Not Provided40[Urethane] Urethane (General)562870426521Light Load

₹ 580.79

1 Piece(s)Available 6 Day(s) or more 10Swivel Type9235.01~80.00Not Provided50[Nylon] Nylon (General)562870427521Light Load