(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Selectable from various shapes for your applications. L-shaped Type has Length Adjustable Type, Width Adjustable Type and Bottom Mounting Type.

Part Number
AJLSM3-[15,​20]
AJLSM4-[15,​20]
AJLSM5-[15,​20,​25]
AJLSM6-[15,​20,​25,​30]
AJLSM8-[25,​30,​40]
AJLSM10-[25,​30,​40]
AJLSM12-[25,​30,​40]
AJLSM16-[30,​40,​50]
AJLSM20-[30,​40,​50]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. M
(mm)
Thread Pitch
(mm)
Height H
(mm)

-

1 Piece(s) 8 Day(s) or more 1030.35 (Fine)15 ~ 20

-

1 Piece(s) 8 Day(s) or more 1040.5 (Fine)15 ~ 20

-

1 Piece(s) 8 Day(s) or more 1050.5 (Fine)15 ~ 25

-

1 Piece(s) 8 Day(s) or more 1060.75 (Fine)15 ~ 30

-

1 Piece(s) 8 Day(s) or more 1080.75 (Fine)25 ~ 40

-

1 Piece(s) 8 Day(s) or more 10101.0 (Fine)25 ~ 40

-

1 Piece(s) 8 Day(s) or more 10121.0 (Fine)25 ~ 40

-

1 Piece(s) 8 Day(s) or more 10161.5 (Fine)30 ~ 50

-

1 Piece(s) 8 Day(s) or more 10201.5 (Fine)30 ~ 50
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. M
(mm)
Thread Pitch
(mm)
Height H
(mm)

Loading...

  1. 1

Basic Information

Material SS400 Surface Treatment Electroless Nickel Plating Block Type Bottom-Mounting Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list