Flanged Locating Pins -Tapered

Brand :
MISUMI
Caution
Product Description
·Materials
Material SCM415
Surface Treatment Carburized
Hardness 55HRC~(Depth 0.7~0.8)
• Stepped Type

The head of fixing bolt may project out of the flange surface depending on dimensions.
Material SCM415
Surface Treatment Carburized
Hardness 55HRC~(Depth 0.7~0.8)| Standard | Compactness | Stepped | Shape | Flanged |
| FLPAC | FSPAC | − | Round | Round |
| FLPDC | FSPDC | − | Diamond shape only. | |
| FLPAQ | FSPAQ | FHPAQ | Round | Width Across Flats |
| FLPDQ | FSPDQ | FHPDQ | Diamond shape only. |
• Stepped Type

The head of fixing bolt may project out of the flange surface depending on dimensions.Specifications
* Specifications| Part Number | L 1mm Increment | P 0.01mm Increment | B 1mm Increment | J | H | Q | (W) | F | |
| Type | D | ||||||||
| FHPAQ FHPDQ | 10 | 15~23 | 6.00~13.00 | 3~7 | 17 | 44 | 30 | 2.5 | 21 |
| 12 | 13.00~16.00 | 19 | 48 | 33 | 4 | 24 | |||
| 16 | 16.00~20.00 | 28 | 56 | 41 | 5 | 28 | |||