(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Locating Pins - Large Flat Head (Threaded) (Part Number)

Locating Pins - Large Flat Head (Threaded)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - Large Flat Head (Threaded) from MISUMI.
- Large Flat Head, Press Fit + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 4 options of alteration, Sphere tip (RC), C Chamfered size (CN), Hex Socket Machining (RAC) or Wrench Hole Machining (LAC)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CJPFNB4-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 1,013.04

1 Piece(s) Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless84246P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Threaded Locating Side O.D. Tolerance h6
Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPFNB4-8 in the Locating Pins - Large Flat Head (Threaded) series.

Product variants

Part Number
CJPFNB3-6
CJPFNB4-5
CJPFNB4-6
CJPFNB5-6
CJPFNB5-8
CJPFNB5-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 979.27

1 Piece(s)Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless63234.5P Selectable-

₹ 1,013.04

1 Piece(s)Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless54246P Selectable-

₹ 1,013.04

1 Piece(s)Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless64246P Selectable-

₹ 1,080.58

1 Piece(s)Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless65347.5P Selectable-

₹ 1,080.58

1 Piece(s)Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless85347.5P Selectable-

₹ 1,080.58

1 Piece(s)Available 6 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless95347.5P Selectable-