(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Locating Pins - Large Flat Head (Press Fit) (Part Number)

Locating Pins - Large Flat Head (Press Fit)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Locating Pins - Large Flat Head (Press Fit)
  • Locating Pins - Large Flat Head (Press Fit)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - Large Flat Head (Press Fit) from MISUMI.
- Flat Head Type. Suitable if the mating side has limited space.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Polished, centering hole is may not available for SUS304.
- The material of locating pin can be selected 3 types, SKS3 Equivalent, SUS304, SUS440C or 13Cr stainless.
- The insertion guide is applicable to tolerance p6 only.
- The tolerance of locating pin head is h6.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SJPDA6-8
SJPDA6-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 618.85

1 Piece(s) Available 6 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent86m6105P Selectable-

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS30486m6105P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance h6