(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Locating Pins - Large Flat Head (Press Fit) from MISUMI.
- Flat Head Type. Suitable if the mating side has limited space.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Polished, centering hole is may not available for SUS304.
- The material of locating pin can be selected 3 types, SKS3 Equivalent, SUS304, SUS440C or 13Cr stainless.
- The insertion guide is applicable to tolerance p6 only.
- The tolerance of locating pin head is h6.
Part Number |
---|
SJPDA10-14 |
SJPDA10-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 813.09 | 1 Piece(s) | Available | 6 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 14 | 10 | m6 | 16 | 10 | P Selectable | - | |
- | 1 Piece(s) | 6 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 | 14 | 10 | m6 | 16 | 10 | P Selectable | - |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | h6 |