(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Locating Pins - Sphere Large Head (Threaded) (Part Number)

Locating Pins - Sphere Large Head (Threaded)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - Sphere Large Head (Threaded) from MISUMI.
- Sphere Large Head, Threaded + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 3 options of alteration, Sphere tip (RC), Wrench Hole Machining (LAC), or Wrench Flats (SC).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CJPQNBB10-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 1,038.37

1 Piece(s) Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151051015P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Spherical Insertion Guide Specifications Not Provided
Mounting Side Shape Threaded Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPQNBB10-15 in the Locating Pins - Sphere Large Head (Threaded) series.

Product variants

Part Number
CJPQNBB10-11
CJPQNBB10-12
CJPQNBB10-13
CJPQNBB12-15
CJPQNBB12-16
CJPQNBB3-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 1,038.37

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless111051015P Selectable-

₹ 1,038.37

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless121051015P Selectable-

₹ 1,038.37

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless131051015P Selectable-

₹ 1,148.11

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151281018P Selectable-

₹ 1,148.11

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless161281018P Selectable-

₹ 768.22

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless43254.5P Selectable-