(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Locating Pins - Sphere Large Head (Tapped) (Part Number)

Locating Pins - Sphere Large Head (Tapped)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - Sphere Large Head (Tapped) from MISUMI.
- Sphere Large Head with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The spherical head may be polished.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SJPQTBB10-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 818.87

1 Piece(s) Available 6 Day(s) 10RoundNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent1210-1510P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Spherical Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part SJPQTBB10-12 in the Locating Pins - Sphere Large Head (Tapped) series.

Product variants

Part Number
CJPQTBB10-15
CJPQTBB12-15
CJPQTBB12-16
SJPQTBB10-13
SJPQTBB10-15
SJPQTBB12-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 877.97

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1510-1510P Selectable-

₹ 953.95

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1512-1510P Selectable-

₹ 953.95

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1612-1510P Selectable-

₹ 818.87

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent1310-1510P Selectable-

₹ 818.87

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent1510-1510P Selectable-

₹ 835.76

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent1512-1510P Selectable-