(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Locating Pins - Sphere Large Head (Press Fit) from MISUMI.
- The Sphere Head can prevent the mating material from being scratched even when you insert by sliding horizontally against the pin end.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.
Part Number |
---|
SJPQB4-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 548.73 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 4 | m6 | 5 | 6 | P Selectable | - |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Spherical | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | 0/-0.01 |
Please check the type/dimensions/specifications of the part SJPQB4-5 in the Locating Pins - Sphere Large Head (Press Fit) series.
Part Number |
---|
CJPQB2-3 |
CJPQB2-4 |
CJPQB3-4 |
SJPQB4-6 |
SJPQB4-7 |
SJPQB5-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 514.96 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 3 | 2 | m6 | 4 | 3 | P Selectable | - | |
₹ 514.96 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 4 | 2 | m6 | 4 | 3 | P Selectable | - | |
₹ 548.73 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 4 | 3 | m6 | 5 | 5 | P Selectable | - | |
₹ 548.73 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | m6 | 5 | 6 | P Selectable | - | |
₹ 548.73 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 7 | 4 | m6 | 5 | 6 | P Selectable | - | |
₹ 590.94 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 5 | m6 | 10 | 6 | P Selectable | - |