(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Locating Pins - Small Head, Tapered (Tapped) from MISUMI.
- Small Head, Tapered with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.
Part Number |
---|
CJPSTB10-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 759.78 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 10 | - | 15 | 8 | P Selectable | - |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
Please check the type/dimensions/specifications of the part CJPSTB10-8 in the Locating Pins - Small Head, Tapered (Tapped) series.
Part Number |
---|
CJPSTB10-10 |
CJPSTB10-7 |
CJPSTB10-9 |
CJPSTB12-10 |
CJPSTB12-11 |
CJPSTB12-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 759.78 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 10 | - | 15 | 8 | P Selectable | - | |
₹ 759.78 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 | 10 | - | 15 | 8 | P Selectable | - | |
₹ 759.78 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 9 | 10 | - | 15 | 8 | P Selectable | - | |
₹ 768.22 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 12 | - | 15 | 8 | P Selectable | - | |
₹ 768.22 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 11 | 12 | - | 15 | 8 | P Selectable | - | |
₹ 768.22 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 12 | - | 15 | 8 | P Selectable | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy