(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locating Pins - Small Head, Tapered (Press Fit) (Part Number)

Locating Pins - Small Head, Tapered (Press Fit)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - Small Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to both the tolerance m6 and p6.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CJPDS8-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 726.01

1 Piece(s) Available 6 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless68m6156P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.01

Please check the type/dimensions/specifications of the part CJPDS8-6 in the Locating Pins - Small Head, Tapered (Press Fit) series.

Product variants

Part Number
CJPDPS10-5
CJPDPS10-6
CJPDPS10-8
CJPDS8-8
CJPSB10-10
CJPSB10-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 751.34

1 Piece(s)Available 6 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless510p6158P Selectable-

₹ 751.34

1 Piece(s)Available 6 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless610p6158P Selectable-

₹ 751.34

1 Piece(s)Available 6 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810p6158P Selectable-

₹ 726.01

1 Piece(s)Available 6 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless88m6156P Selectable-

₹ 574.06

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1010m6158P Selectable-

₹ 574.06

1 Piece(s)Available 6 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless310m6158P Selectable-
X
whatsapp-qr whatsapp-icon