(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Locating Pins - Small Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to both the tolerance m6 and p6.
Part Number |
---|
CJPSB2-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 405.22 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 2 | 2 | m6 | 4 | 2 | P Selectable | - |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | 0/-0.01 |
Please check the type/dimensions/specifications of the part CJPSB2-2 in the Locating Pins - Small Head, Tapered (Press Fit) series.
Part Number |
---|
CJPDPS10-5 |
CJPDPS10-6 |
CJPDPS10-8 |
CJPSB20-13 |
CJPSB20-14 |
CJPSB20-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 751.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 10 | p6 | 15 | 8 | P Selectable | - | |
₹ 751.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 10 | p6 | 15 | 8 | P Selectable | - | |
₹ 751.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 10 | p6 | 15 | 8 | P Selectable | - | |
₹ 1,072.13 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 13 | 20 | m6 | 30 | 10 | P Selectable | - | |
₹ 1,072.13 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 14 | 20 | m6 | 30 | 10 | P Selectable | - | |
₹ 1,072.13 | 1 Piece(s) | Available | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 15 | 20 | m6 | 30 | 10 | P Selectable | - |