(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chloroprene / Non-Staining Chloroprene Rubber Sheets (Part Number)

Chloroprene / Non-Staining Chloroprene Rubber Sheets
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A chloroprene rubber sheet whose dimensions can be specified in 1mm increments.
You can choose from two types: Shore A65 (black) and A60 (white).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBCWA5-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
With or Without Adhesive Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

₹ 224.02

1 Piece(s) Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)35500With AdhesiveShore A65WhiteA Selectable TypeNo Drilling Alteration----

Loading...

  1. 1

Basic Information

Material Rubber

Please check the type/dimensions/specifications of the part RBCWA5-3 in the Chloroprene / Non-Staining Chloroprene Rubber Sheets series.

Product variants

Part Number
RBCM1-3
RBCM1-30
RBCM1-300
RBCWA5-30
RBCWA5-300
RBCWA5-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
With or Without Adhesive Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

₹ 165.58

1 Piece(s)Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)31500Without AdhesiveShore A65BlackA Selectable TypeNo Drilling Alteration----

₹ 214.28

1 Piece(s)Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)301500Without AdhesiveShore A65BlackA Selectable TypeNo Drilling Alteration----

₹ 448.04

1 Piece(s)Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)3001300Without AdhesiveShore A65BlackA Selectable TypeNo Drilling Alteration----

₹ 428.56

1 Piece(s)Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)305500With AdhesiveShore A65WhiteA Selectable TypeNo Drilling Alteration----

₹ 2,084.36

1 Piece(s)Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)3005300With AdhesiveShore A65WhiteA Selectable TypeNo Drilling Alteration----

₹ 487.00

1 Piece(s)Available 7 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)405500With AdhesiveShore A65WhiteA Selectable TypeNo Drilling Alteration----
X
whatsapp-qr whatsapp-icon