(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A chloroprene rubber sheet whose dimensions can be specified in 1mm increments.
You can choose from two types: Shore A65 (black) and A60 (white).
Part Number |
---|
RBCWA1-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Grade, Type | Width A (mm) | Thickness T (mm) | Length B (mm) | With or Without Adhesive | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 253.24 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 20 | 1 | 500 | With Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - |
Loading...
Material | Rubber |
---|
Please check the type/dimensions/specifications of the part RBCWA1-20 in the Chloroprene / Non-Staining Chloroprene Rubber Sheets series.
Part Number |
---|
RBCM1-3 |
RBCM1-30 |
RBCM1-300 |
RBCWA1-3 |
RBCWA1-30 |
RBCWA1-300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Grade, Type | Width A (mm) | Thickness T (mm) | Length B (mm) | With or Without Adhesive | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 165.58 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 3 | 1 | 500 | Without Adhesive | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
₹ 214.28 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 30 | 1 | 500 | Without Adhesive | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
₹ 448.04 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 300 | 1 | 300 | Without Adhesive | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
₹ 214.28 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 3 | 1 | 500 | With Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - | |
₹ 272.72 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 30 | 1 | 500 | With Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - | |
₹ 847.38 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 300 | 1 | 300 | With Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - |