(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Knurled Knobs/Straight Cut (Part Number)

Knurled Knobs/Straight Cut

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      96₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knurled Knobs/Straight Cut
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Straight Cut Type
● Thread Size : M3, M4, M5, M6 and M8
● Material :
Knobs - ABS and Nylon 6
Screws - Male Thread (SWCH12A and SS400), Female Thread (SUS304 Equivalent [SUSXM7])
[Application]
Knurled Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NBLM5-25-25-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

₹ 282.46

1 Piece(s) Available 6 Day(s) or more 105Threaded (Stepped)25[ABS] ABS[Steel] SS400None--Chrome Plating2527W (White)

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Knob Side Machined Knurling
Additional Function None

Please check the type/dimensions/specifications of the part NBLM5-25-25-W in the Knurled Knobs/Straight Cut series.

Product variants

Part Number
NBF4-16
NBF4-16-B
NBF4-16-W
NBLM6-20-10
NBLM6-20-10-B
NBLM6-20-10-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

₹ 214.28

1 Piece(s)Available 6 Day(s) or more 104Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612B (Black)

₹ 214.28

1 Piece(s)Available 6 Day(s) or more -4Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612B (Black)

₹ 214.28

1 Piece(s)Available 6 Day(s) or more 104Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612W (White)

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 106Threaded (Stepped)10[ABS] ABS[Steel] SS400None--Chrome Plating2022B (Black)

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 106Threaded (Stepped)10[ABS] ABS[Steel] SS400None--Chrome Plating2022B (Black)

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 106Threaded (Stepped)10[ABS] ABS[Steel] SS400None--Chrome Plating2022W (White)